Image of KFLC4530 KFLC4530 - KFLC Series LED Floodlight, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 4718 Lumens

KFLC4530 - KFLC Series LED Floodlight, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 4718 Lumens

Marca: Killark

ID del Catálogo: KFLC4530

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • One 3/4” NPT hub & R-21 3/4” x 1/2” reducer is standard
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40˚C to 55˚C
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)
  • La protección suplementaria contra sobretensiones de 20KA/10KV es estándar para los modelos de 120-277 VCA y la protección contra sobretensiones de 10KA/10KV es estándar para los modelos de 347-480 VCA
  • Un cubo NPT de 3/4" y un reductor R-21 de 3/4" x 1/2" son estándar
  • Luz blanca nítida para una excelente reproducción cromática - Cromaticidad 5000 K (CCT) aprox. 70 CRI
  • Ahorro de energía - Altos lúmenes por vatio
  • Larga vida útil - Más de 100.000 horas sin mantenimiento al 70% de lúmenes iniciales
  • Adecuación al entorno -40˚C a 55˚C
  • Encendido instantáneo - Incluso después de una interrupción del suministro eléctrico
  • Conexiones de la placa LED sin soldaduras - Resistente a las vibraciones
  • LM80-08 Medición del mantenimiento del lumen para fuentes de luz LED
  • LM79-08 Fotometría "Absoluta" Certificada, incluyendo Cromaticidad de Color para Iluminación de Estado Sólido
  • Valores L70 - Nomenclatura de la Industria para Horas de uso al 70% de los Lúmenes Iniciales (TM-21+ Cal. )

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

General

Application

LED Compact Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.

Catalog Number

KFLC4530

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

4718

Mounting Type

Trunnion

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Glass Lens

UPC

783936112008

Dimensiones

Weight

9.5 lb

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Lumens Per Watt

453.7

Voltage Rating

120-277 VAC

Wattage

45 W

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Relacionado con la Operación

Lumen Range

15,001-25,000 lm

Lumens

4718

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C