Image of KVSW34 KVSW34, Mechanical Connector with Spacer Bar
Image of KVSW34 KVSW34, Mechanical Connector with Spacer Bar

KVSW34, Mechanical Connector with Spacer Bar

Marca:

Burndy

ID del Catálogo:

KVSW34

Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that separates run and tap conductors, Recommended Torque: 375 LBS.

Features: Type KVS Except For A High Copper Alloy Spacer That Separates Run And Tap Conductors, Provides High Contact Pressure, Confines Conductor Strands, And Assures Vibration-Proof Connection, Longer Peened Bolt, Permits Swivel Action For Easier Installation, Silicon Bronze DURIUM Hardware, Conductor Type: Run: Copperweld, Commercial Stranded Copper, Installation Torque: 375 IN-LB, Conductor Spacer: Yes

Detalles del producto

General

Application

For Copper And Copperweld Conductors

Catalog Number

KVSW34

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

OKLIP

Trade Name

OKLIPâ„¢

Type

KVSW

UPC

781810067307

UPC 12 Digit

7818100673077

Dimensiones

Dimension - Height inch

3.06 in

Dimension - Height mm

77.72 mm

Dimension - Length Overall inch

1.34 in

Dimension - Stud Size inch

1/2 in

Dimension - Width inch

2.20 in

Relacionado con el Conductor

Conductor - Copper Str Run

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

400 kcmil - 500 kcmil

Conductor - Copper Str Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

4 str. - 500 kcmil

Conductor Type

CU C Str-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Recursos y descargas

Avisos para clientes

Especificaciones

Product Cross Section Image(s)

Dibujos de venta

Catálogo interactivo