
Marca: Killark
ID del Catálogo: L1L1030D
The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a crisp white light that is great for color rendering.
Catalog Number
L1L1030D
Color Temperature
5000 K
EU RoHS Indicator
Contact Manufacturer
Finish Type
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
7926
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant or Surface
Optic Type
Diffused Glass Lens
Series
L1L
Type
Linear Light Fixture
UPC
783936174549
Hub Size
3/4"
Lumens Per Watt
115.7
Voltage Rating
120-277 VAC
Wattage
68.5 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Color Temperature
5000 K
Lumen Range
5,001-10,000 lm
Lumens
7926