Image of LAL4530D-L4-2AP LAL4530D-L4-2AP - LAL Series LED Linear, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 5054 Lumens, With 2 Access Plates

LAL4530D-L4-2AP - LAL Series LED Linear, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 5054 Lumens, With 2 Access Plates

Marca: Killark

ID del Catálogo: LAL4530D-L4-2AP

LAL Series LED Linear, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 5054 Lumens, With 2 Access Plates

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models and 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • LALxE models have “built-in” battery backup for 90 minute emergency exit.
  • Shallow design minimizes profile in work areas with low ceiling heights
  • Diffuse Lens Standard to minimize glare.
  • Clear Lens available.
  • Polycarbonate Single Lens 18W to 60W, Double Lens model 34W to 120W.
  • Slot Back Design allows multiple mounting access points across length – slots can also be used with 5/16” or 8mm bolts & nuts.
  • 3 housing slots, 1 center back and 2 at 45°
  • Variety of mounting options including swivel brackets, wall, ceiling brackets, or beam clamps.
  • End Caps each have 2 mounting feet built-in plus a safety strap attachment point.
  • Standard unit End Caps each have a single ¾” NPT hub.
  • Fixture is furnished with one ¾” close-up plug and two ¾” to ½” reducers – provides out of the box ½” dead-end to ¾” feed-through flexibility.
  • Metric openings are available.
  • Standard LALs have one wiring Access Plate for easy access to driver leads.
  • Many Midpower LEDs blend light to simulate fluorescent tubes.
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000K (CCT) approx. 70 CRI.
  • Energy Savings – High lumens per watt.
  • LED Array Life – to 212,000 maintenance free hours to 70% initial lumens.
  • Ambient suitability -40°C to 65°C (see tables). 0°C to 50°C Ambient suitability for Emergency models.
  • Instant On – Including after power interruption.
  • World Voltage 120 - 277VAC 50/60Hz.
  • Solder-LESS LED Board Connections – Vibration Resistant.
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values – Industry Nomenclature for Hours of use to 70% of initial Lumens – TM-21 & Calculated
  • Protección suplementaria contra sobretensiones de 20KA/10KV de serie para los modelos de 120-277 VCA y protección contra sobretensiones de 10KA/10KV de serie para los modelos de 347-480 VCA.
  • Los modelos LALxE tienen batería de reserva incorporada" para salida de emergencia de 90 minutos.
  • El diseño poco profundo minimiza el perfil en áreas de trabajo con techos de baja altura
  • Lente difusa de serie para minimizar el deslumbramiento.
  • Lente transparente disponible. Lente simple de policarbonato de 18 W a 60 W, modelo de lente doble de 34 W a 120 W. El diseño de ranura trasera permite múltiples puntos de acceso de montaje en toda la longitud
  • las ranuras también se pueden utilizar con pernos y tuercas de 5/16" u 8 mm. 3 ranuras de carcasa, 1 en el centro de la parte trasera y 2 a 45°

LAL Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LAL Series hold Quad Certification for installation all over the world having NEC, CEC, IECeX, and ATEX certifications.

General

Application

Linear LED Luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X, IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC/IEC.

Catalog Number

LAL4530D-L4-2AP

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

5054

Material

Aluminum

Mounting Type

Pendant or Surface

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Polycarbonate Lens - Diffused

UPC

783936123707

Dimensiones

Hub Size

3/4"

Weight

17.9 lb

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Lumens Per Watt

28.9

Voltage Rating

120-277 VAC

Wattage

45 W

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zone 2
  • Zone 21

IP Rating

IP66

Relacionado con la Operación

Lumen Range

5,001-10,000 lm

Lumens

5054

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C