
Marca: Killark
ID del Catálogo: MOLB-7
A raised dome cover provides additional wiring room. Furnished with cover and gasket. Volume is 240 cu. in.
Application
Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.
Catalog Number
MOLB-7
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936410128
Dimensions
11.25 in x 8.875 in x 5.25 in
Gross Weight with Packaging
12.15
Height
5.25 in
Hub Size
2-1/2"
Length
11.25 in
Width
8.875 in
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Hub Pattern
LB