Image of HW-N4X532 NEMA 4X Screw Cover Junction Box 5X3X2 Fiberglass-Opaque
* Imagen representativa
Image of HW-N4X532 NEMA 4X Screw Cover Junction Box 5X3X2 Fiberglass-Opaque

NEMA 4X Screw Cover Junction Box 5X3X2 Fiberglass-Opaque

Marca:

Wiegmann

ID del Catálogo:

HW-N4X532

NEMA 4X Screw Cover Junction Box 5X3X2 Fiberglass-Opaque

  • Fabricado en fibra de vidrio moldeada
  • Tapa desmontable con cuatro tornillos
  • La junta sin costuras vertida proporciona un sellado hermético al agua y al polvo
  • Kit de pie de montaje opcional disponible

Detalles del producto

General

Catalog Number

HW-N4X532

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

SlimLine

Type

Enclosure

UPC

786725856664

Dimensiones

Cubic Capacity

30 cu.in

Depth

2 in

Height

5 in

Weight

1 lb

Width

3 in

Certificaciones y Cumplimiento

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logística

Carton Quantity

1

Recursos y descargas

Especificaciones

Modelos en 3D

[ES] Engineering Drawing

[ES] SDS

[ES] Terms and Conditions