
Marca: Hubbell Premise Wiring
ID del Catálogo: NS614I
Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Standard Product
Application
Data and Communications
Catalog Number
NS614I
Color
Ivory
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number Of Ports
4
Orientation
Vertical
UPC
883778501098
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Number Of Ports
4
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
9000