
Marca: Hubbell Premise Wiring
ID del Catálogo: FPR3SP
FSP Adapter Panels Required
Adapter Type
FSP Panel
Catalog Number
FPR3SP
Compatibility
FSP-Series Panels
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
N/A
Number Of Ports
72
Shelves
1, Swing-Out
Style
Unloaded
UPC
662620813264
Thickness
0.0625
Cable Entry
Rear
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Adapter Type
FSP Panel
Compatibility
FSP-Series Panels
Number Of Ports
72
Carton Quantity
1
Pallet Quantity
85