Image of P720I Wallplate, 1-Gang, 1.60" Opening, Ivory

Wallplate, 1-Gang, 1.60" Opening, Ivory

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: P720I

Wallplate, 1-Gang, 1.60" Opening, Ivory

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Material de policarbonato autoextinguible de alto impacto
  • Más rígido
  • Líneas nítidas y menos hoyuelos
  • Acabado satinado liso
  • Se integra en la pared con un acabado óptimo

Smooth Satin Finish

General

Application

Catalog Number

P720I

Color

Ivory

Cutout

1.60" Opening

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Standard

Style

1- 1.60" Opening

Type

1.60" Opening

UPC

883778312748

Dimensiones

Dimensions

4.63 in x 2.88 in x 0.25 in

Height

0.25 in

Length

4.63 in

Size

Standard

Width

2.88 in

Relacionado con el Conductor

Nema Color

Ivory

Certificaciones y Cumplimiento

Certification - cULus

Yes

UL File Number

UL 94 V2

Configuración

Mounting Method

Screw

Number of Gang(s)

1-Gang

Orientation

Vertical

Logística

Carton Quantity

25

Pallet Quantity

13200