Image of NS770W Placas, marco de 1 grupo, con conector, 6 posiciones, 4 conductores, terminal de tornillo, blanco

Placas, marco de 1 grupo, con conector, 6 posiciones, 4 conductores, terminal de tornillo, blanco

Marca: Hubbell Premise Wiring

ID del Catálogo: NS770W

Placas, marco de 1 grupo, con conector, 6 posiciones, 4 conductores, terminal de tornillo, blanco

Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Cumple la norma FCC parte 68
  • Marco termoplástico de alta resistencia a los impactos

Standard Product

General

Application

Communications

Catalog Number

NS770W

Color

White

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501708

Dimensiones

Size

Standard

Clasificaciones Eléctricas

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Relacionado con la Operación

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logística

Carton Quantity

10

Pallet Quantity

4200