Image of SCH26 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Chrome Plated Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Chrome Plated Steel

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: SCH26

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Chrome Plated Steel

  • No magnético y resistente a la corrosión
  • El acabado está lacado para inhibir la oxidación
  • La película protectora de plástico ayuda a evitar arañazos y daños
  • Proporciona un aspecto afelpado con la durabilidad del metal

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SCH26

Color

EU RoHS Indicator

Yes

Item Type

Material

Chrome

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Polished
  • Material - Chrome
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

1-Decorator

Type

Decorator

UPC

883778200571

Dimensiones

Size

Standard

Thickness

0.03

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuración

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logística

Carton Quantity

10