Image of SS702 Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 2 Bolt Mount

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 2 Bolt Mount

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: SS702

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 2 Bolt Mount

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal para entornos altamente corrosivos
  • No magnético
  • La película protectora de plástico ayuda a evitar arañazos y daños

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS702

Color

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - Single Receptacle
  • Plate Type - 2-Gang

Style

1-Single - 2.16 in Hole

Type

Single

UPC

883778201127

Dimensiones

Size

Standard

Thickness

0.035

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuración

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logística

Carton Quantity

10

Pallet Quantity

8000