

Marca: Hubbell Wiring Device-Kellems
ID de catálogo: HBL7423WO
Weatherproof in Open Position with Device Mated
Application
1.40" Opening
Catalog Number
HBL7423WO
Color
Gris
Construction
Molded
Familia de producto
Accessory
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Operating Temperature
-40°C to 85 °C
Specifications
Style
For receptacles with Face Diameter 1.36–1.39 in.
Type
Covers
UPC
783585809441
Dimensions
4.56 in x 2.84 in x 1.09 in
Display Size
1-Gang
Height
1.09 in
Length
4.56 in
Weight
0.25 lb
Width
2.84 in
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
-40°C to 85 °C
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
910