Image of ISFH110W Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, White
Descontinuado

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, White

Marca: Hubbell Premise Wiring

ID del Catálogo: ISFH110W

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, White

  • Locate a display device up to 150’ away is as simple as pulling 2 additional UTP cables to a drop
  • Terminate with Category 5e, 6 or 6A UTP plenum or non-plenum cable

HDMI

General

Catalog Number

ISFH110W

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • IDC Contact - Phosphor bronze with tin plating over nickel under plating
  • Material - High impact thermoplastic
  • Nose Contact - 19-Pin, Type A, Female Connector, Gold Plated 2u”

Temperature Rating

Per TIA

Type

HDMI

UPC

662620300047

Clasificaciones Eléctricas

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

RoHS Compliant

Relacionado con la Operación

Temperature Rating

Per TIA

Logística

Carton Quantity

25