
Marca: Killark
ID del Catálogo: PLUG1
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
PLUG1
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
PLUG
Type
Recessed Plug
UPC
783936010618
Dimensions
0.708 in x 0.708 in x 0.59 in
Gross Weight with Packaging
0.07
Height
0.59 in
Hub Size
1/2"
Length
0.708 in
Weight
0.07 lb
Width
0.708 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
50