Image of 560R5W Productos de alta resistencia, Dispositivos de clavija y manguito IEC, Grado industrial, Receptáculo hembra, 60A trifásico en estrella 347/600V CA
Image of 560R5W Productos de alta resistencia, Dispositivos de clavija y manguito IEC, Grado industrial, Receptáculo hembra, 60A trifásico en estrella 347/600V CA
[ES] Discontinued

Productos de alta resistencia, Dispositivos de clavija y manguito IEC, Grado industrial, Receptáculo hembra, 60A trifásico en estrella 347/600V CA

Marca:

Bryant

ID del Catálogo:

560R5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Black, Watertight

  • Industrial Grade
  • Female Receptacle
  • 60A 3-Phase Wye 347/600V AC
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Detalles del producto

General

Application

High Ampacity Connections

Catalog Number

560R5W

Color

Black

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Series

Watertight - IP67

Type

Receptacle

UPC

781786252035

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

3 Phase Y 347/600 V

Voltage Rating Description

3 Phase Y 347/600V

Wattage

36000

Relacionado con el Conductor

Number Of Wires

5-Wire

Wire Size

#8 AWG to #2 AWG

Certificaciones y Cumplimiento

Nema Rating

Non-NEMA

Recursos y descargas

Especificaciones