Image of HBL4100R12W Productos para trabajos pesados, Dispositivos de clavijas y manguitos IEC, Grado industrial, Receptáculo hembra, 100A 125/250V, 3 polos 4 hilos
Image of HBL4100R12W Productos para trabajos pesados, Dispositivos de clavijas y manguitos IEC, Grado industrial, Receptáculo hembra, 100A 125/250V, 3 polos 4 hilos
Image of HBL4100R12W Productos para trabajos pesados, Dispositivos de clavijas y manguitos IEC, Grado industrial, Receptáculo hembra, 100A 125/250V, 3 polos 4 hilos
Image of HBL4100R12W Productos para trabajos pesados, Dispositivos de clavijas y manguitos IEC, Grado industrial, Receptáculo hembra, 100A 125/250V, 3 polos 4 hilos

Productos para trabajos pesados, Dispositivos de clavijas y manguitos IEC, Grado industrial, Receptáculo hembra, 100A 125/250V, 3 polos 4 hilos

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBL4100R12W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 125/250V, 3-Pole 4- Wire Grounding, Terminal Screws, Orange, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Self-closing gasketed cover
  • Color coded housings for easy identification
  • Super tough insulated non-metallic housing
  • Tapa con junta de cierre automático
  • carcasas codificadas por colores para una fácil identificación
  • carcasa no metálica aislada superresistente

Detalles del producto

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL4100R12W

Color

Orange

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Cover - Reinforced Thermoplastic Polyester
  • Cover Screw - Nickel-plated brass
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Mounting Flange - Zytel® 101 Nylon

Style

Standard Service

Type

Watertight Receptacle

UPC

783585404080

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Wattage

25000

Relacionado con el Conductor

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

Listed To Standard UL1682

Nema Rating

Non-NEMA

Logística

Carton Quantity

6

Recursos y descargas