Image of PSC4033737 Proximity Voltage Indicator (PVI) 600 V to 500 kV

Proximity Voltage Indicator (PVI) 600 V to 500 kV

Marca: CHANCE Utility

ID del Catálogo: PSC4033737

600V - 500 kV Proximity Voltage Indicator (PVI) Tester

  • Hold 6 to 18 inches from conductor to determine induced voltage or de-energized
  • LED and audible alarm flash and beep faster as field intensity increases
  • Removal of front panel not required to replace batteries
  • Advanced feature temporarily disables range indications below user selected range
  • Included storage bag can attach to belt

General

Catalog Number

PSC4033737

UPC

096359627487

Dimensiones

Weight

1.2 lb

WeightMetric

0.5 kg

Logística

Standard Package

1