Image of HBBB14210A Grounding and Bonding, Bus Bar, 2" x 10", 8D, Insulated

Grounding and Bonding, Bus Bar, 2" x 10", 8D, Insulated

Marca: Hubbell Premise Wiring

ID del Catálogo: HBBB14210A

Grounding and Bonding, Bus Bar, 2" x 10", 8D, Insulated

  • 2" x 10"
  • 8D
  • Insulated

General

Catalog Number

HBBB14210A

Finish Type

Mounting Type

Wall Mount

Type

Busbar

UPC

662620303673

Dimensiones

Height

2 in

Length

10 in

Certificaciones y Cumplimiento

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Logística

Carton Quantity

1

Pallet Quantity

198