QGFL26_Photo_ColorCYMK

Substation - Copper Bar Tap

Marca: Burndy

ID del Catálogo: QGFL26B2

Copper Bartap, Cable to Drilled Bar, 8 AWG (Sol)-2/0 AWG (Str) Cu Cable, 230 kV, Silicon Bronze H/W,2-8/25 H,1-1/8 W.

  • High copper alloy BARTAPâ„¢ for joining a range of cable to bar or pad
  • Can be installed side by side or in-line on NEMA drilled bar
  • 1-wrench installation

General

Application

Substation

Catalog Number

QGFL26B2

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Sub Brand

BARTAP

Trade Name

BARTAPâ„¢

Type

QGFL

UPC

781810005903

UPC 14 Digit GTIN

00781810005903

Dimensiones

Dimension - B Length fraction

1-1/4 in

Dimension - Height fraction

2-8/25 in

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Relacionado con el Conductor

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

8 AWG-2/0 AWG

Conductor - Copper Str Size Range

#8 Sol-#2/0 Str

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certificaciones y Cumplimiento

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logística

Carton Quantity

25