Image of R-62 R-62 - 2" to 3/4" Reducing Bushing, Aluminum

R-62 - 2" to 3/4" Reducing Bushing, Aluminum

Marca: Killark

ID del Catálogo: R-62

2" to 3/4" Reducing Bushing, Aluminum

  • Rosca cónica (NPT)
  • Casquillo interior liso para protección de conductores
  • Roscado para conducto rígido o IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

General

Application

To reduce the trade size of a taped hole or hub.

Catalog Number

R-62

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

R

Type

Reducing Bushing

UPC

783936570129

Dimensiones

Dimensions

2.38 in x 2.38 in x 0.83 in

Gross Weight with Packaging

0.33

Height

0.83 in

Hub Size

2" to 3/4"

Length

2.38 in

Weight

0.33 lb

Width

2.38 in

Certificaciones y Cumplimiento

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

UL File Number

E10514

Logística

Carton Quantity

10