Image of PB3IE Non-Metallic Raceway, BaseTrak Series, Internal Elbow

Non-Metallic Raceway, BaseTrak Series, Internal Elbow

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: PB3IE

Non-Metallic Raceway, BaseTrak Series, Internal Elbow

Full capacity 1¼ in. bend radius internal elbow

General

Catalog Number

PB3IE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Internal

Type

Elbows

UPC

783585090849

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logística

Carton Quantity

10