Image of YST2626 YST2626, Compresson T-Connector, 2/0 Str Cu, Standard Barrel, Tapered Ends

YST2626, Compresson T-Connector, 2/0 Str Cu, Standard Barrel, Tapered Ends

Marca: Burndy

ID del Catálogo: YST2626

Cu compression T-Coupler, 2/0str(Run), 2/0str(Tap), Black(Run&Tap), 13(Run&Tap) Index.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked

General

Application

T-Connector

Catalog Number

YST2626

Color Code

Black

Color Code - Side A

Black

Color Code - Side B

Black

Die Index

13/13

Die Index Run Side

13

Die Index Tap Side

13

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Sub Brand

HYTEE

Temperature Rating

194

Trade Name

HYTEEâ„¢

Type

YST, Uninsulated T

UPC

781810500989

UPC 14 Digit GTIN

00781810500989

Dimensiones

Dimension - A Outside Diameter inch

0.56 in

Dimension - B Length fraction

1-1/2 in

Dimension - B Outside Diameter inch

0.56 in

Dimension - Height inch

2.18 in

Dimension - Height mm

55.4 mm

Dimension - Length BB inch

1.67 in

Dimension - Width inch

1.62 in

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - Copper Str Run

2/0 AWG

Conductor - Copper Str Run Range

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Operación

Temperature Rating

194

Logística

Carton Quantity

25

Pallet Quantity

7400