Image of RCC556 Ratchet Cable Cutter, Cuts up to 556 kcmil ACSR, 500 kcmil Aluminum, up to 500 kcmil Copper

Ratchet Cable Cutter, Cuts up to 556 kcmil ACSR, 500 kcmil Aluminum, up to 500 kcmil Copper

Marca: Burndy

ID del Catálogo: RCC556

Ratchet Cable Cutter, Cuts up to 556 kcmil ACSR, 500 kcmil AL, 500 kcmil CU.

  • Patented high strength steel blades
  • Quick release, bi-directional ratchet mechanism
  • Rapid blade advance

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable

Catalog Number

RCC556

EU RoHS Indicator

Yes

Tool Type

Ratchet Cable Cutter

Type

Cutter

UPC

781810174852

UPC 14 Digit GTIN

00781810174852

Dimensiones

Cable Insulation Diameter Maximum

1.4 in

Dimensions

21 in x 1.75 in x 5.5 in

Height

5.5 in

Length

21 in

Weight

4 lb

Width

1.75 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logística

Package Contents

Tool only