
Marca: Raco
ID del Catálogo: 1048
Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. Snap-in design makes installation easy.
Catalog Number
1048
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Knockout Seals
Material
Steel
UPC
050169010488
Dimensions
0.387 in x 2.68 in x 2.68 in
Height
2.68 in
Length
0.387 in
Trade Size
2 in
Weight
0.043 lb
Width
2.68 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
14175