
Marca: Raco
ID del Catálogo: 971
Accessory Type
Box
Catalog Number
971
EU RoHS Indicator
Contact Manufacturer
Gangable
No
Type
Partition
UPC
050169009710
Dimensions
0.843 in x 3.531 in x 3.625 in
Height
3.625 in
Length
0.843 in
Weight
0.232 lb
Width
3.531 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Gangable
No
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7000