B7E Series, 4.25 X 9.18 X 6.31, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure
Image of B7EQ B7E Series, 4.25 X 9.18 X 6.31, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure
*Imagen representativa
Image of B7EQ B7E Series, 4.25 X 9.18 X 6.31, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

B7E Series, 4.25 X 9.18 X 6.31, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Marca: Killark

ID de catálogo: B7EQ

B7E Series, 4.25 X 9.18 X 6.31, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Cover bolts of 316 grade stainless steel for maximum protection from corrosion.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard for a Type 4X rating.
  • Mounting lugs are bolt on, made from ductile aluminum alloy.
  • Conduit and device openings factory or field installed.

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Quick release, captivated cover bolts of 316 grade stainless steel - triple-lead bolts require only 3-1/2 turns to disengage. Stainless steel (316 grade) f

General

Application

Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w

Catalog Number

B7EQ

Color

Gris

Cover Type

Bolted

EU RoHS Indicator

Familia de producto

Enclosures

Material

Copper-free aluminum

Series

B7E Series

Type

Junction Box

UPC

783936020334

Dimensiones

Gross Weight with Packaging

23.2

Certificaciones y Cumplimiento

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X