4" CFBS1R4 Series, Round Cover Assembly, Nickel Plated Finish
Image of CFBS1R4CVRNKL 4" CFBS1R4 Series, Round Cover Assembly, Nickel Plated Finish

4" CFBS1R4 Series, Round Cover Assembly, Nickel Plated Finish

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: CFBS1R4CVRNKL

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Round Cover Assembly, Nickel Plated Finish

  • Apertura de la cubierta de 180 grados para que quede plana y reducir el riesgo de tropiezos
  • Puertas de salida con un cable grande
  • Construcción de la cubierta de aluminio fundido a presión para una mayor durabilidad
  • Cumple con los requisitos de la norma UL 514A para agua sucia
  • Cumple con la ADA

Low Profile Surface Cover with One Large Cable Egress Door

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R4CVRNKL

Color

Plated Satin Nickel

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Nickel

Material

Cast Aluminum

Mounting Method

Mounts to Adusting Cup

Mounting Type

(2) Screw Mount

Series

Recessed - CFB Series

Size

4 Inch Round

Type

4" Round Recessed Floor Box Cover

UPC

783585544793

Dimensiones

Length

5.5 in

Size

4 Inch Round

Width

5.5 in

Relacionado con el Conductor

Cable Entry

Through Cover

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuración

Mounting Method

Mounts to Adusting Cup

Logística

Carton Quantity

12

Pallet Quantity

720