Image of GZ5-3C3 GZ Series 3 Position 1 Pole Double Throw w/ OFF Selector Switch - Long Length 40mm, 3/4 NPSM
Image of GZ5-3C3 GZ Series 3 Position 1 Pole Double Throw w/ OFF Selector Switch - Long Length 40mm, 3/4 NPSM
play
GZ Operators
Image of GZ5-3C3 GZ Series 3 Position 1 Pole Double Throw w/ OFF Selector Switch - Long Length 40mm, 3/4 NPSM

GZ Series 3 Position 1 Pole Double Throw w/ OFF Selector Switch - Long Length 40mm, 3/4 NPSM

Marca:

Killark

ID del Catálogo:

GZ5-3C3

3 Position 1 Pole Double Throw w/ OFF Selector Switch - Long Length 40mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.
  • Los actuadores son de aluminio, excepto algunas piezas móviles, que son de acero inoxidable
  • el resto de piezas, como los tornillos, son de acero inoxidable o de acero chapado
  • los cuerpos roscados son todos de rosca 3/4"-14 NPSM y M22x1,5 bajo pedido
  • los actuadores de control pueden agruparse en un único conjunto, lo que reduce el tiempo y el coste de instalación.

Detalles del producto

General

Action

Rotary

Catalog Number

GZ5-3C3

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

GZ

Type

Selector Switch

UPC

783936176321

Dimensiones

Dimensions

6.7 in x 1.8 in x 1.8 in

Height

1.8 in

Length

6.7 in

Weight

0.4 lb

Width

1.8 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certificaciones y Cumplimiento

ATEX File Number

SIRA 19ATEX 1171 U

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379