Image of 074093424 Kellems Wire Management, Liquidtight System, 90 Degree, 1", Non-Insulated with Mesh
Image of 074093424 Kellems Wire Management, Liquidtight System, 90 Degree, 1", Non-Insulated with Mesh
Image of 074093424 Kellems Wire Management, Liquidtight System, 90 Degree, 1", Non-Insulated with Mesh
Image of 074093424 Kellems Wire Management, Liquidtight System, 90 Degree, 1", Non-Insulated with Mesh

Kellems Wire Management, Liquidtight System, 90 Degree, 1", Non-Insulated with Mesh

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

074093424

Kellems Wire Management, Liquidtight System, 90 Degree, 1", Non-Insulated with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

Reduce el tiempo de inactividad de los equipos.

Detalles del producto

General

Catalog Number

074093424

Material

Steel Fitting, Stainless Steel Mesh

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Series

Liquidtight Conduit

Specifications

  • Body - Zinc plated steel
  • Ferrule - Zinc plated steel
  • Locknut - Zinc plated steel
  • Seal - Nylon
  • Strand - Stainless Steel

Style

For Metal & Non-Metallic PolyTuff I

Type

90 Degree With Male Fitting

UPC

783585331737

Dimensiones

Conduit Trade Size

1 in

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Logística

Carton Quantity

5

Recursos y descargas