U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Twin U Die, #10-#12 AN & AWG

Marca: Burndy

ID del Catálogo: U10ET

Butting U Die, #10-#12 AN & AWG.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 10

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U10ET

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810247167

UPC 14 Digit GTIN

00781810247167

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Package Contents

Die only