Image of U28RT Stainless Steel Circular Butting Twin U Die, 4/0 Str CU, Purple, Index 15

Stainless Steel Circular Butting Twin U Die, 4/0 Str CU, Purple, Index 15

Marca: Burndy

ID del Catálogo: U28RT

Butting U Die, 4/0 Str CU, Purple, Index 15.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Purple
  • Die Index 15

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U28RT

Color Code

Purple

Construction Material - Main

Crimp Force Capacity

12 ton

Die Index

15

Die Type

U Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810627365

UPC 14 Digit GTIN

00781810627365

Dimensiones

Dimension - Width inch

1

Dimension - Width mm

25

Weight

0.43 lb

Relacionado con el Conductor

Crimping Ranges

4/0 AWG

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only