Image of P45RT Stainless Steel P Die, Yellow, Index 29

Stainless Steel P Die, Yellow, Index 29

Marca: Burndy

ID del Catálogo: P45RT

P Die, Yellow, Index 29.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: Yellow
  • Die Index 29

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P45RT

Color Code

Yellow

Crimp Force Capacity

15 ton

Die Index

29

Die Type

P Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810008799

UPC 14 Digit GTIN

00781810008799

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

15 ton

Logística

Carton Quantity

1

Package Contents

Die only