Image of U34ART Stainless Steel U Die, Pink, Index 300

Stainless Steel U Die, Pink, Index 300

Marca: Burndy

ID del Catálogo: U34ART

U Die, Pink, Index 300.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Pink
  • Die Index 300

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U34ART

Color Code

Pink

Crimp Force Capacity

12 ton

Die Index

300

Die Type

U Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810627266

UPC 14 Digit GTIN

00781810627266

Dimensiones

Weight

0.25 lb

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

12 ton

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only