
Marca: Burndy
ID del Catálogo: W163
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Catalog Number
W163
Construction Material - Main
Stainless Steel
Crimp Force Capacity
6 ton
Die Index
163
Die Type
W Die
EU RoHS Indicator
Yes
Type
W-Die for Hydraulic Crimping Tools (set)
UPC
781810440278
UPC 14 Digit GTIN
00781810440278
Altura del paquete
Ancho del paquete
Longitud del paquete
Peso del paquete
Weight
0.13 lb
Crimping Ranges
Aluminum: #1 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520