Image of W29VT Stainless Steel W Die, Yellow, Index 16, V Profile

Stainless Steel W Die, Yellow, Index 16, V Profile

Marca: Burndy

ID del Catálogo: W29VT

W Die, Yellow, Index 16, V Profile.

  • Durable Stainless Steel Material
  • Oblong Crimp
  • Twin W-VT Style
  • Color Code: Yellow
  • Die Index 16

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W29VT

Color Code

Yellow

Crimp Force Capacity

6 ton

Die Index

16

Die Type

W Die

Type

Die

UPC

781810037683

UPC 14 Digit GTIN

00781810037683

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

6 ton

Logística

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520