Image of SF2725 1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: SF2725

Flush Concrete Floor Box Series, 1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

  • One Piece Brass Cover and Carpet Flange Round Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mounting Hardware Included
  • Cubierta de latón de una pieza y reborde para moqueta Cubierta de caja de suelo redonda
  • un solo grupo
  • acabado en latón cepillado, tornillería de montaje incluida

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SF2725

Color

Brass

EU RoHS Indicator

No

Finish Type

Item Type

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

Specifications

  • Cover Finish - Brass
  • Cover Opening - Combo 2 1/8" x 1"
  • Cover Style - Round
  • Offering - 6.25" Diameter

Type

Round Cover Flange Combo

Type of Use

Carpet

UPC

783585006635

Dimensiones

Dimensions

6.25 in x 6.25 in x 0.31 in

Height

0.31 in

Length

6.25 in

Width

6.25 in

Certificaciones y Cumplimiento

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Relacionado con la Operación

Servicio

Single

Configuración

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

Logística

Carton Quantity

10