Image of TP14516 TP14516, Vinyl Ring Terminal For 16 - 14 AWG
Image of TP14516 TP14516, Vinyl Ring Terminal For 16 - 14 AWG

TP14516, Vinyl Ring Terminal For 16 - 14 AWG

Marca:

Burndy

ID del Catálogo:

TP14516

Vinyl Ring Terminal For 16 - 14 AWG.

TP14516.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

Expanded insulation support accepts standard and large wire diameters, Easy wire insertion, It Provides durable long-lasting corrosion resistance.

Detalles del producto

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP14516

Color Code

Blue

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

COMPRESSION TERMINAL, VINYLUG

Trade Name

VINYLUGâ„¢

Type

Ring Tongue

UPC

781810103111

UPC 12 Digit

7818101031111

Dimensiones

Cable Insulation Diameter Maximum

0.19 in

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - Bolt Size fraction

5/16

Dimension - Diameter Max Size inch

0.19 in

Dimension - Hole Size fraction

1/3

Dimension - Hole Size inch

0.33 in

Dimension - L Length Overall mm

31 mm

Dimension - Length Overall inch

1.21 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

13/64 in

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.45 in

Clasificaciones Eléctricas

Voltage - Maximum

600 V

Relacionado con el Conductor

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

1200

Pallet Quantity

99999

Recursos y descargas