Image of YAEV10BOX YAEV10BOX, Nylon Ring Terminal For 12 - 10 AWG
Image of YAEV10BOX YAEV10BOX, Nylon Ring Terminal For 12 - 10 AWG

YAEV10BOX, Nylon Ring Terminal For 12 - 10 AWG

Marca:

Burndy

ID del Catálogo:

YAEV10BOX

Ring Tongue Copper Tubing Terminal, 1.14 in L, .37 in W, Tin Plated, 600 Volts Max., 105 Deg C Max.

YAEV10BOX.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

Features: The INSULUG Type YAEV Is Designed For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants, The Nylon Insulated Seamless, Electrolytic Copper Barrel With Double Thick Tongue Provides An Extra Strong Insulated Connection, The Terminal Is Rated 105 DEG C And Meets SAE-AS7928 Requirements, Double Thick Tongue: Provides Maximum Reliability And Electrical Capacity Plus An Extra Strong Terminal Tongue, Manufactured From One-Piece Pure Electrolytic Copper: Provides High Conductivity, Low Resistance With No Seams To Split Plus Ductility For Excellent Crimp Forming Properties, Electro-Tin Plated: Provides Long-Lasting Corrosion Resistance, Nylon Insulation Is Locked In Place: Insulation Will Not Move Or Twist Off, 300 Volt Nylon Insulation: High Dielectric Strength And Stability In Demanding Oily Environmental Conditions, Color Coded: Provides Quick, Easy Wire Size Connector Selection, #10 wire only, Wire Shroud: No, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated, Insulation Diameter (maximum): 0.209 IN, Package: Box, Installation Tool: Ratchet: MR8D94, MR8-33-T1, M8ND Tool With N10ET-23 Die, MR4 10M, MR18 Tool, Conductor Type: Commercial/Military Stranded Copper, Color Code: Yellow, Wire Strip Length: 5/16 IN, Tongue Angle: Straight

Detalles del producto

General

Application

For High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV10BOX

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Temperature Rating

105°C

Trade Name

INSULUGâ„¢

Type

YAEV, Heavy Duty

UPC

781810565254

UPC 12 Digit

7818105652544

Dimensiones

Dimension - B Length fraction

3/10 in

Dimension - B Length inch

0.30 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.16 in

Dimension - N inch

0.19 in

Dimension - Outside Diameter inch

0.30 in

Dimension - P inch

0.09 in

Dimension - Pad Width inch

0.37 in

Dimension - Strip Length inch

5/16

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.26 in

Clasificaciones Eléctricas

Voltage - Maximum

600 V

Relacionado con el Conductor

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str Aircraft-Size
  • CU C Str-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

50

Recursos y descargas