Image of YAEV14T2 YAEV14T2, Nylon Ring Terminal For 16 - 14 AWG

YAEV14T2, Nylon Ring Terminal For 16 - 14 AWG

Marca: Burndy

ID del Catálogo: YAEV14T2

Nylon Ring Terminal For 16 - 14 AWG.

YAEV14T2.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Catalog Number

YAEV14T2

Color Code

Blue

EU RoHS Indicator

Contact Manufacturer

Finish Type

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

INSULUGâ„¢

Type

YAEV

UPC

781810082218

UPC 14 Digit GTIN

00781810082218

Dimensiones

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - N inch

0.26 in

Dimension - Pad Width inch

0.38 in

Dimension - Stud Size inch

1/4

Dimension - Width inch

0.10 in

Dimension - Z (inch)

0.32 in

Clasificaciones Eléctricas

Voltage - Maximum

600 V

Relacionado con el Conductor

Conductor - Copper Str Aircraft Size

AN 18;AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 18-AN 14

Conductor - Copper Str Size Range

20-14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuración

Physical Attribute - Number of Holes

1

Logística

Carton Quantity

1000

Pallet Quantity

99999