Image of YAEV8CL1 YAEV8CL1, Nylon Ring Terminal For 8 AWG

YAEV8CL1, Nylon Ring Terminal For 8 AWG

Marca: Burndy

ID del Catálogo: YAEV8CL1

Copper Lug, Ring Tongue, 1 Hole w/ Inspection Hole, 8 AWG, 1/4" Stud, Insulated, Short Barrel, Tin Plated, 600 Volts Max.

YAEV8CL1.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV8CL1

Color Code

Red

Die Index

435

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Insulation

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

INSULUG

Trade Name

INSULUGâ„¢

Type

YAEV-L, Heavy Duty

UPC

781810027745

UPC 14 Digit GTIN

00781810027745

Dimensiones

Dimension - B Length fraction

9/25 in

Dimension - Bolt Size fraction

1/4

Dimension - N inch

0.23 in

Dimension - P inch

0.13 in

Dimension - Pad Width inch

0.46 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.32 in

Clasificaciones Eléctricas

Voltage - Maximum

600 V

Relacionado con el Conductor

Conductor - Copper Str Aircraft Size

AN 8

Conductor - Copper Str Aircraft Size Range

AN 8

Conductor - Copper Str Size Range

8

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuración

Physical Attribute - Number of Holes

1

Logística

Carton Quantity

200

Pallet Quantity

99999