Image of YAV2CL2 YAV2CL2, Uninsulated Ring Terminal For 2 AWG, 1-Hole, 5/16" Stud

YAV2CL2, Uninsulated Ring Terminal For 2 AWG, 1-Hole, 5/16" Stud

Marca: Burndy

ID del Catálogo: YAV2CL2

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Window, AN 2 Flex, 5/16" Stud, Short Barrel, Tin Plated.

YAV2CL2.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV2CL2

Die Index

41

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810807187

UPC 14 Digit GTIN

00781810807187

Dimensiones

Dimension - B Length fraction

5/8 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Hole Size mm

8 mm

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.69 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.35 in

Physical Attribute - Tongue Angle

Straight

Relacionado con el Conductor

Conductor - Copper Flex G Size

2

Conductor - Copper Flex H Size

2

Conductor - Copper Flex I Size

2

Conductor - Copper Flex K Size

2

Conductor - Copper Flex M Size

2

Conductor - Copper Solid Size

2

Conductor - Copper Str Aircraft Size

AN 2

Conductor - Copper Str Size Range

2

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL467
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuración

Physical Attribute - Number of Holes

1

Logística

Carton Quantity

200

Pallet Quantity

58000