Image of YA40L2NTCFX YA40L2NTCFX, Compression Terminal, 650 kcmil G, 646 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel
Image of YA40L2NTCFX YA40L2NTCFX, Compression Terminal, 650 kcmil G, 646 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel
play

YA40L2NTCFX, Compression Terminal, 650 kcmil G, 646 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel

Marca:

Burndy

ID del Catálogo:

YA40L2NTCFX

650 kcmil G, 646 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available,Tongue Angle: Straight

Detalles del producto

General

Application

Wire Termination

Catalog Number

YA40L2NTCFX

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

24

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810056745

UPC 12 Digit

7818100567455

Dimensiones

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.42 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

137 mm

Dimension - Length Overall inch

5.38 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.35 in

Dimension - Pad Width inch

1.98 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.65 in

Physical Attribute - Tongue Angle

Straight

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - Copper DLO Size

646 KCMIL

Conductor - Copper DLO Size Range

646 kcmil

Conductor - Copper Flex G Size

650 KCMIL

Conductor - Copper Flex G Size Range

650 kcmil

Conductor - Copper Flex H Size

650 Kcmil

Conductor - Copper Flex I Size

650 Kcmil

Conductor - Copper Flex K Size

650 Kcmil

Conductor - Copper Flex M Size

650 Kcmil

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

FLEX

Wire Size

650 KCMIL

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

20

Pallet Quantity

2100

Recursos y descargas

Avisos para clientes

Especificaciones

Dibujos de venta

Videos

play
HYDENT Compression Terminal Overview Video

Catálogo interactivo