
Marca: Burndy
ID del Catálogo: YA36N
Application
Wire Termination
Catalog Number
YA36N
Color Code
Green
Die Index
22
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810021040
UPC 14 Digit GTIN
00781810021040
Dimension - B Length fraction
2-11/16 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.74 in
Dimension - Strip Length inch
2-3/4
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size Range
600 kcmil
Conductor - Material
COPPER
Conductor Type
CODE
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1
Carton Quantity
20
Pallet Quantity
2960