Image of YA27L4BOX YA27L4BOX, 3/0 AWG, CU, 1 Hole, 3/8 Stud, Standard Barrel, Inspection Window
Image of YA27L4BOX YA27L4BOX, 3/0 AWG, CU, 1 Hole, 3/8 Stud, Standard Barrel, Inspection Window
play

YA27L4BOX, 3/0 AWG, CU, 1 Hole, 3/8 Stud, Standard Barrel, Inspection Window

Marca:

Burndy

ID del Catálogo:

YA27L4BOX

3/0 AWG CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, ORANGE Color Code, 14 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Package: Box, Temperature Rating: 90 DEG C, Wire Strip Length: 1-1/16 IN, Tongue Angle: Straight, Die Index: 14, Finish: Electro-Tin Plated, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W27VT, W27RT Die, (2), X27RT Die, (3), Hydraulic: BCT500HS, Y500CTHS Tool, W27VT, W27RT Die, (2), X27RT Die, (3), Y35, Y39, Y750, PAT750 Tool, U27RT Die, (1), Y46 Tool, U27RT Die With PUADP-1 Adapter, (1), Color Code: Orange, Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y644HS, MY29-3, MY29-11 Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V, MRC840 Tool, (2)

Detalles del producto

General

Application

Wire Termination

Catalog Number

YA27L4BOX

Color Code

Orange

Connector Type

STANDARD BARREL

Die Index

14

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810554005

UPC 12 Digit

7818105540055

Dimensiones

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.00 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

58 mm

Dimension - Length Overall inch

2.29 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.62 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.13 in

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - Copper Str Navy Size

150 (61) Navy

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

10

Recursos y descargas

Avisos para clientes

Especificaciones

Dibujos de venta

Videos

play
HYDENT Compression Terminal Overview Video

Catálogo interactivo