Image of YA46A3 YA46A3, Al Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, AL9CU, 1500 kcmil
Image of YA46A3 YA46A3, Al Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, AL9CU, 1500 kcmil

YA46A3, Al Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, AL9CU, 1500 kcmil

Marca:

Burndy

ID del Catálogo:

YA46A3

AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • UL486A-486B Listed and CSA Certified
  • Aluminum terminals are dual rated to accommodate both copper and aluminum wire and are indicated with AL-CU on the connector - AL9CU is UL Listed 90°C, up to 35kV, AL7CU is UL Listed 75°C, up to 35kV
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel
  • Aluminum oxidation is not easily detected but causes resistance in a connection, it is imperative the proper preparation takes place prior to making an aluminum-to-aluminum connection

Features:Compression Terminal, UL Listed 90 DEG C, 600 Volts to 35 KV, , Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750, Y46 Tool, L46ART Die, (2), Color Code: Red, Die Index: 478, Wire Strip Length: 2-3/4 IN

Detalles del producto

General

Application

Wire Termination

Catalog Number

YA46A3

Color Code

Blue

Connector Type

DUAL RATED

Construction Material - Main

Copper tubing

Die Index

478

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

ALUMINUM

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

YA-A, Dual Rated

UPC

781810754153

UPC 12 Digit

7818107541533

Dimensiones

Dimension - B Length fraction

3-5/16 in

Dimension - B Length inch

3.30 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.15 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

222 mm

Dimension - Length Overall inch

8.73 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

2.26 in

Dimension - Pad Width inch

3.08 in

Dimension - Strip Length inch

2 3/4

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.77 in

Physical Attribute - Tongue Angle

Straight

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - AL Str Size

1500 KCMIL

Conductor - AL Str Size Range

1500 kcmil

Conductor - Copper Str Size

1500 KCMIL

Conductor - Copper Str Size Range

1500 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

1500 KCMIL

Conductor Type

CODE

Wire Size

1500 KCMIL

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

4

Pallet Quantity

960

Recursos y descargas