Image of YAE14N109BFBOX YAE14N109BFBOX, Nylon Block Fork Terminal For 16 - 14 AWG
Image of YAE14N109BFBOX YAE14N109BFBOX, Nylon Block Fork Terminal For 16 - 14 AWG

YAE14N109BFBOX, Nylon Block Fork Terminal For 16 - 14 AWG

Marca:

Burndy

ID del Catálogo:

YAE14N109BFBOX

Horquilla de bloque (costura soldada), 16 AWG - 14 AWG, 8-10, 0,95 pulg. de longitud, se instala con MRE1022NV, MR8-1A, MR8-33T-1, etc.

YAE14N109BFBOX.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Package: 3 Piece/Box

Detalles del producto

General

Application

Power Connector

Catalog Number

YAE14N109BFBOX

Color Code

Blue

Connector Type

Block Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Plated

Y

Plating Type

Unplated

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUGâ„¢

Type

YAE-N

UPC

781810524558

UPC 12 Digit

7818105245588

Dimensiones

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.32 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.79 in

Clasificaciones Eléctricas

Voltage - Maximum

600 V

Relacionado con el Conductor

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logística

Carton Quantity

100

Recursos y descargas