Image of RR15SWTR TradeSelect, Dispositivos de cuchilla recta, Grado residencial, Receptáculos, Dúplex a prueba de manipulaciones, 15A 125V, 2 polos 3 hilos

TradeSelect, Dispositivos de cuchilla recta, Grado residencial, Receptáculos, Dúplex a prueba de manipulaciones, 15A 125V, 2 polos 3 hilos

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: RR15SWTR

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Duplex, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Self Grounding, White

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base
  • Aspecto liso de la cara dentada
  • tornillos de cabeza ranurada/Phillips/Robertson de arrastre múltiple
  • tapa y base termoplásticas resistentes soldadas por ultrasonidos

Tamper Resistant- Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR15SWTR

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Duplex

UPC

883778301544

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Relacionado con el Conductor

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Configuración

Number Of Poles

2-Pole

Logística

Carton Quantity

10

Pallet Quantity

8000