TradeSelect, Dispositivos de Cuchilla Recta, Grado Residencial, Receptáculos, Dúplex para Decoración, 15A 125V, 2-Polos 3 Cables
Image of RRD15I TradeSelect, Dispositivos de Cuchilla Recta, Grado Residencial, Receptáculos, Dúplex para Decoración, 15A 125V, 2-Polos 3 Cables

TradeSelect, Dispositivos de Cuchilla Recta, Grado Residencial, Receptáculos, Dúplex para Decoración, 15A 125V, 2-Polos 3 Cables

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: RRD15I

tradeSELECT® Straight Blade Residential Grade, Decorator Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • Residential Grade
  • Receptacles
  • Decorator Duplex

Standard Product

General

Application

Residential Receptacles

Catalog Number

RRD15I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778100109

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Logística

Carton Quantity

10

Pallet Quantity

11000