Image of RS115 TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Brown
Image of RS115 TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Brown

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Brown

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

RS115

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Brown

  • Base amarilla de alta visibilidad para facilitar la instalación
  • Correa alargada para facilitar el montaje en caja mural
  • Resistente termoplástico con tapa y base soldadas por ultrasonidos

Detalles del producto

General

Catalog Number

RS115

Color

EU RoHS Indicator

Yes

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100871

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logística

Carton Quantity

10

Pallet Quantity

10800

Recursos y descargas